ISRPL 116x19.5x5.5 ED

Part no.: 10.01.12.00805
Friction plate
Length L: 116 mm
Width B: 19.5 mm
Height H: 5.5 mm
Suction cup material: Elastodur
ISRPL 116x19.5x5.5 ED
Attribute Value
B 19.5 mm
H 5.5 mm
L 116 mm