Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Friction plate
Construction use | Sensing valve |
Length L | 116 mm |
Width B | 19.5 mm |
Height H | 5.5 mm |
Size | 130x30 TV |
Attribute | Value |
---|---|
B | 19.50 mm |
H | 5.50 mm |
L | 116 mm |
Ordering information: REIB-PL 116x19.5x5.5 TPE TV