Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block for SCM/Morbidelli console - Type 4
Dimensions (LxB) | 125 x 75 |
Length L | 125 mm |
Width B | 75 mm |
Height H | 50 mm |
Arrangement | Can be turned 360° |
Add. function | Sensing valve |
Attribute | Value |
---|---|
B | 75 mm |
B1 | 145 mm |
H | 50 mm |
H2 | 34 mm |
L | 125 mm |
L1 | 145 mm |
L2 | 109 mm |
R1 | 223 mm |
Attribute | Value |
---|---|
Weight | 0.80 kg |
Ordering information: VCBL-S4 125x75x50 D-360 TV
The vacuum block VCBL-S is delivered assembled. The product consists of:
Available spare parts: top suction plate VCSP-O, sealing frame bottom, touch valve TV