VCMC-S4 145x145x50 12-80

Part no.: 10.01.12.01481
Mechanical clamp for narrow and frame parts, SCM console Type 4
Dimensions (LxB): 145 x 145 mm
Height H: 50 mm
Stroke Z: 10 mm
Clamping range: 12 - 80 mm
VCMC-S4 145x145x50 12-80
Attribute Value
B 145 mm
H 50 mm
L 145 mm