VCBL-K1 125x75x85 Q

Part no.: 10.01.12.01554

Vacuum block for Schmalz 1-circuit console

Dimensions (LxB)125 x 75
Height H85 mm
VCBL-K1 125x75x85 Q
Attribute Value
B 75 mm
H 85 mm
L 125 mm
Attribute Value
Dimension suction plate bottom 140x115 mm
Weight 0.72 kg

Ordering information: VCBL-K1 125x75x85 Q

The vacuum block VCBL-K1 is delivered assembled. The product consists of: 

  • Top suction plate type VCSP-O - elastomer part, available in various dimensions and suction areas
  • Main body made of plastic 
  • Bottom suction plate type VCSP-U - elastomer part

Available spare parts: suction plate (top), wear part set, suction plate (bottom), sealing frame, friction plate, metal strips, guide strip for vacuum block
Available accessories: suction plate (top) foam rubber