ISMC-R 212x212x45 12-80 40x40

Part no.: 10.01.12.01720
Mechanical clamp ISMC-R 212x212x45 12-80 40x40 ISMC-R 40x40mm
Basic area: 212 x 212 mm
Height H: 45 mm
Stroke Z: 10 mm
Clamping range: 12 - 80 mm
grid: 40 x 40 mm
ISMC-R 212x212x45 12-80 40x40
Attribute Value
B 212 mm
H 45 mm
L 212 mm