VCMC-S1 120x120x50 12-80

Part no.: 10.01.12.01768
Mechanical clamp for narrow and frame parts, SCM console Type 1
Dimensions (LxB): 120 x 120 mm mm
Height H: 50 mm
Stroke Z: 10 mm
Clamping range: 12 - 80 mm
VCMC-S1 120x120x50 12-80
Attribute Value
B 120 mm
H 50 mm
L 120 mm