SPAN-TELL 100x27.5 EXZ 12-80 VCMC

Part no.: 10.01.12.01783
Clamping disc for mechanical clamp VCMC
External diameter D: 100 mm
Height H: 27.5 mm
Installation position: Eccentric
Clamping range: 12.0 ... 80.0 mm
for: Mechanical tensioner VCMC
SPAN-TELL 100x27.5 EXZ 12-80 VCMC
Attribute Value
D 100 mm
H 27.5 mm