VCMC-K1 154x128x85 25-100

Part no.: 10.01.12.01926
Mechanical clamp for narrow and frame parts, 1-circuit console
Dimensions: 154 x 128 mm
Height: 85 mm
Stroke: 25 mm
Clamping range: 25 - 100 mm
VCMC-K1 154x128x85 25-100
Attribute Value
B 128 mm
H 85 mm
L 154 mm