VCMC-G 154x128x100 10-100

Part no.: 10.01.12.01997
Mechanical clamp for narrow and frame parts, for smooth tables
Dimensions (LxW): 154 x 128 mm
Height H: 100 mm
Stroke Z: 40 mm
Clamping range: 10.0 ... 100.0 mm
VCMC-G 154x128x100 10-100
Attribute Value
B 128 mm
B1 130 mm
d 8 mm
D 110 mm
H 100 mm
H1 180 mm
L 154 mm
L1 130 mm
Z (Stroke) 40 mm