DI-PROF 8x10.5 MOS EPDM-15

Part no.: 10.01.12.02056
Sealing section for construction of specific gripper solutions
Width: 8 mm
Height: 10.5 mm
Material-Type: Foam rubber
Sealing material: EPDM
Material hardness: 15 °Sh
Attribute Value
B 8 mm
H 10,5 mm