VCBL-K2 130x30x75 L

Part no.: 10.01.12.02208

Vacuum block for Schmalz 2-circuit console

Dimensions (LxB)130 x 30
Dimension suction plate bottom140x115 mm
Height H75 mm
Arrangementlongways
VCBL-K2 130x30x75 L
Attribute Value
B 30 mm
H 75 mm
H2 38 mm
L 130 mm
L1 148 mm
L2 18 mm
Attribute Value
Dimension suction plate bottom 140x115 mm
Weight 0.56 kg

Ordering information: VCBL-K2 130x30x75 L

The vacuum block VCBL-K2 is delivered assembled. The assembly consists of:

  • Top suction plate type VCSP-O - elastomer part, available in different dimensions and suction areas
  • Main body made of plastic
  • Bottom suction plate type VCSP-U - elastomer part

Available spare parts: suction plate (top), wear part set, suction plate (bottom), sealing frame, friction plate, spare part set with steel inserts
Available accessories: suction plate foam rubber