VCMC-K2 154x128x125 10-100

Part no.: 10.01.12.02217
Mechanical clamp for narrow and frame parts, 2-circuit console
Dimensions: 154 x 128 mm
Height: 125 mm
Stroke: 40 mm
Clamping range: 10 - 100 mm
VCMC-K2 154x128x125 10-100
Attribute Value
B 128 mm
H 125 mm
L 154 mm