VCMC-K2 154x128x75 12-80

Part no.: 10.01.12.02218
Mechanical clamp for narrow and frame parts, 2-circuit console
Dimensions: 154 x 128 mm
Height: 75 mm
Stroke: 10 mm
Clamping range: 12 - 80 mm
VCMC-K2 154x128x75 12-80
Attribute Value
B 128 mm
H 75 mm
L 154 mm