VCBL-S1 120x120x32.7 TV

Part no.: 10.01.12.02317

Vacuum block for SCM/Morbidelli console - Type 1

Dimensions (LxB)120 x 120
Length L120 mm
Width B120 mm
Height H32.7 mm
Add. functionSensing valve
VCBL-S1 120x120x32.7 TV
Attribute Value
B 120 mm
B1 120 mm
L 120 mm
H 32.70 mm
H2 22.50 mm
L1 120 mm
L2 72.50 mm
Attribute Value
Weight 0.36 kg

Ordering information: VCBL-S1 120x120x32.7 TV

The vacuum block VCBL-S is delivered assembled. The product consists of:

  • Top suction plate type VCSP-O - elastomer part, available in various dimensions and suction surfaces
  • Main body made of plastic
  • Bottom sealing frame

Available spare parts: top suction plate VCSP-O, sealing frame bottom, touch valve TV