VCBL-S1 130x30x32.7 TV

Part no.: 10.01.12.02320

Vacuum block for SCM/Morbidelli console - Type 1

Dimensions (LxB)130 x 30
Length L130 mm
Width B30 mm
Height H32.7 mm
Add. functionSensing valve
VCBL-S1 130x30x32.7 TV
Attribute Value
B 30 mm
B1 120 mm
L 130 mm
H 32.70 mm
H2 20 mm
L1 120 mm
L2 72.50 mm
Attribute Value
Weight 0.28 kg

Ordering information: VCBL-S1 130x30x32.7 TV

The vacuum block VCBL-S1 is delivered assembled. The product consists of:

  • Top suction plate type VCSP-O - elastomer part, available in different dimensions and suction surfaces
  • Main body made of plastic
  • Bottom sealing frame

Available spare parts: suction plate (top), sealing frame, touch valve TV, wear part set
Available accessories: suction plate foam rubber