VCBL-S4 140x130x50 TV

Part no.: 10.01.12.02321

Vacuum block for SCM/Morbidelli console - Type 4

Dimensions (LxB)140 x 130
Length L140 mm
Width B130 mm
Height H50 mm
Add. functionSensing valve
VCBL-S4 140x130x50 TV
Attribute Value
B 130 mm
B1 145 mm
H 50 mm
H2 32 mm
L 140 mm
L1 145 mm
L2 109 mm
Attribute Value
Weight 0.67 kg

Ordering information: VCBL-S4 140x130x50 TV

The vacuum block VCBL-S4 is delivered assembled. The product consists of:

  • Top suction plate type VCSP-O - elastomer part, available in different dimensions and suction surfaces
  • Main body made of plastic
  • Bottom sealing frame

Available spare parts: suction plate (top), sealing frame, touch valve TV, wear part set
Available accessories: suction plate foam rubber