VCBL-R 160x96x45 30/50 TV

Part no.: 10.01.12.02672
Vacuum block for grid tables
Dimensions (LxB): 160 x 96 mm
Height H: 45 mm
grid: 30x30 mm / 50x50 mm mm
for slot: 6,5x6,5 / 7,5x7,5 mm
with: Sensing valve
VCBL-R 160x96x45 30/50 TV
Attribute Value
B 96 mm
H 45 mm
L 160 mm