VCBL-R 160x160x25 40x40 6,5/7,5 TV

Part no.: 10.01.12.02675
Vacuum block for grid tables
Dimensions (LxB): 160 x 160 mm
Height H: 25 mm
grid: 40 x 40 mm
for slot: 6,5x6,5 / 7,5x7,5 mm
with: Sensing valve
VCBL-R 160x160x25 40x40 6,5/7,5 TV
Attribute Value
B 160 mm
H 25 mm
L 160 mm