VCMC-R 120x120x45 12-80 30x30

Part no.: 10.01.12.02942
Mechanical clamp for narrow and frame parts, for grid tables
Basic area: 120 x 120 mm
Stroke Z: 10 mm
Height H: 45 mm
Clamping range: 12.0 ... 80.0 mm
grid: 30 x 30 mm
VCMC-R 120x120x45 12-80 30x30
Attribute Value
B 135 mm
D 100 mm
H 45 mm
H1 92 mm
L 153.5 mm
Z (Stroke) 10 mm