VCBL-A-K1-125x75x125-Q

Part no.: 10.01.12.03060
Aluminium Vacuum Block in case of high machining forces
for: 1-circuit vacuum system
Length L: 125 mm
Width B: 75 mm
Height H: 125 mm
Arrangement: crossways
VCBL-A-K1-125x75x125-Q
Attribute Value
B 75 mm
B1 116 mm
B2 80 mm
H 125 mm
H2 108.6 mm
L 125 mm
L2 90 mm
L3 128 mm