Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block
Dimensions (LxB) | 140 x 130 |
Height H | 29 mm |
Add. function | Sensing valve |
Attribute | Value |
---|---|
B | 129 mm |
H | 29 mm |
H2 | 26 mm |
L | 140 mm |
L1 | 146 mm |
L2 | 6 mm |
Attribute | Value |
---|---|
Weight | 0.43 kg |
Ordering information: VCBL-B 140x130x29 TV
The vacuum block VCBL-B is delivered assembled. The product consists of:
Available spare parts: suction plate (top) VCSP-O, wear part set, touch valve TV, adapter ring
Available accessories: suction plate (top) foam rubber