SCHE 90/17x0.4 ST VCBL-B

Part no.: 10.01.12.03188
Washer
External diameter D: 90 mm
Internal diameter d: 17 mm
Height H: 0.4 mm
Material: Steel
for: Vacuum blockVCBL-B
Attribute Value
D 90,00 mm
d 17,00 mm
H 0,40 mm
L 0,40 mm
Construction use Vacuum block VCBL-S