VCBL-A-K2-160x120x100

Part no.: 10.01.12.03204
Aluminium Vacuum Block in case of high machining forces
for: 2-circuit vacuum system
Length L: 160 mm
Width B: 120 mm
Height H: 100 mm
VCBL-A-K2-160x120x100
Attribute Value
B 120 mm
B1 115 mm
B2 128 mm
H 100 mm
L 160 mm
L1 170 mm
L3 170 mm