VCBL-R 160x160x125 30x30 TV

Part no.: 10.01.12.03249
Vacuum block for grid tables
Dimensions (LxW): 160 x 160 mm
Height H: 125 mm
grid: 30 x 30 mm mm
for slot: 6,4x6,1 mm
with: Sensing valve
VCBL-R 160x160x125 30x30 TV
Attribute Value
B 160 mm
H 125 mm
L 160 mm