Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block with hose connection for use on smooth woodworking tables
for | 1-circuit vacuum system |
Height H | 30 mm |
Hose diameter (rec.) d | 4 mm |
Attribute | Value |
---|---|
B | 50 mm |
B1 | 133 mm |
d | 6 mm |
H | 30 mm |
H2 | 14 mm |
L | 120 mm |
L1 | 107 mm |
Ordering information: VCBL-G-K1 120x50x30
The vacuum block VCBL-G-K1 is delivered assembled. The product consists of:
Available spare parts: suction plate, touch valve, plug union