ISMP-R 212x212x8 40/50 7x7

Part no.: 10.01.14.00004
Mini-Plate for grid tables
Basic area: 212 x 212 mm
Height H: 8 mm
grid: 40x40 mm / 50x50 mm
for slot: 7 x 7 mm
ISMP-R 212x212x8 40/50 7x7
Attribute Value
B 212 mm
H 8 mm
L 212 mm