ISMP-R 212x212x8 30x30 7x7

Part no.: 10.01.14.00014
Mini-Plate for grid tables
Basic area: 212 x 212 mm
Height: 8 mm
grid: 30 x 30 mm
for slot: 7 x 7 mm
ISMP-R 212x212x8 30x30 7x7
Attribute Value
B 212 mm
L 212 mm