ISMP-R 212x212x8 27.5x27.5 5/7

Part no.: 10.01.14.00017
Mini-Plate for grid tables
Basic area: 212 x 212 mm
Height H: 8 mm
grid: 27.5 x 27.5 mm
for slot: 5x5 mm / 7x7 mm
Attribute Value
B 212 mm
H 8 mm
L 212 mm