Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Adapter-Plate Innospann for Schmalz 2-circuit console
Attribute | Value |
---|---|
B | 200 mm |
H | 28 mm |
L | 200 mm |
Attribute | Value |
---|---|
Weight | 2.95 kg |
Ordering information: ISAP-K2 200x200x28
The Adapter-Plate ISAP-K2 is delivered assembled. The product consists of:
Available spare parts: sealing magnet
Available accessories: Mono-Base, spacer ring, suction cup