ISAP-S4 195x195x11

Part no.: 10.01.14.00231

Adapter-Plate Innospann for SCM/Morbidelli console - Type 4

Length L195 mm
Width B195 mm
Height H11 mm
ISAP-S4 195x195x11
Attribute Value
B 195 mm
B1 145 mm
H 11 mm
H1 28 mm
L 195 mm
L1 145 mm
Attribute Value
Weight 0.36 kg
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: ISAP-S4 195x195x11

The Adapter-Plates ISAP-S4 are delivered assembled. The products consist of: 

  • main body of aluminum
  • sealing magnets for closing the vacuum openings

Available spare parts: sealing magnet, wear part set
Available accessories: Mono-Base, spacer ring, suction cup