Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Quad-Base with 2 hose connections, for smooth tables
Dimensions (LxB) | 175x175 |
Basic area | 175 x 175 mm |
Length L | 175 mm |
Width B | 175 mm |
Height H | 22 mm |
Hose type | Hose D = 8 d = 6 |
Attribute | Value |
---|---|
B | 175 mm |
d | 60 mm |
H | 22 mm |
L | 175 mm |
Attribute | Value |
---|---|
Weight | 0.99 kg |
Ordering information: ISQB-G 175x175x22
The Innospann modular system can be constructed from two basic modules:
The different versions of the articles can be freely combined and extended. Cup, base and spacer rings are delivered separately.
Available spare parts: see Innospann accessories and spare parts