Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Mono-Base for Steelplate and Adapterplate
Dimensions (LxB) | 80x80 |
Basic area | 80 x 80 mm |
Length L | 80 mm |
Width B | 80 mm |
Height H | 22 mm |
Attribute | Value |
---|---|
B | 80 mm |
d | 60 mm |
H | 22 mm |
L | 80 mm |
Attribute | Value |
---|---|
Weight | 0.19 kg |
Ordering information: ISMB 80x80x22
The Innospann modular system can be constructed from two basic modules:
The different versions of the articles can be freely combined and extended. Cup, base and spacer rings are delivered separately.
Available spare parts: see Innospann accessories and spare parts