ANSG-ZYL EW 80-29 IS-CUP

Part no.: 10.01.15.00061
Stop cylinder
Shape: single-acting
Piston diameter: 80 mm
Stroke Z: 29 mm
Pressure range (operating pressure):
-1.0 ... 0.0 bar
for: Innospann Cup
ANSG-ZYL EW 80-29 IS-CUP