Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Mono-Base-G with 2 hose connections for smooth tables
Dimensions (LxB) | 80x80 |
Basic area | 80 x 80 mm |
Length L | 80 mm |
Width B | 80 mm |
Height H | 70 mm |
Hose type | Hose D = 8 d = 6 |
Attribute | Value |
---|---|
B | 80 mm |
d | 60 mm |
D | 6 mm |
H | 70 mm |
L | 80 mm |
Attribute | Value |
---|---|
Weight | 0.42 kg |
Ordering information: ISMB-G 80x80x70
The Innospann modular system can be constructed from two basic modules:
The different versions of the articles can be freely combined and extended. Cup, base and spacer rings are delivered separately.
Available spare parts: see Innospann accessories and spare parts