ISDR 81x81x12 Cup 1 NBR-50

Part no.: 10.01.15.00158
Sealing frame
Length L: 81 mm
Width B: 81 mm
Height H: 12 mm
Type: Cup 1
Suction cup material:
Perbunan NBR 50±5ShA
ISDR 81x81x12 Cup 1 NBR-50
Attribute Value
B 81 mm
H 12 mm
L 81 mm