Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Adapter-Plate for grid tables
Dimensions (LxB) | 175x175 |
Length L | 175 mm |
Width B | 175 mm |
Height H | 7 mm |
Grid | 30/50 |
Recommended slot width x slot depth [mm] | 5x5 / 7x7 |
Attribute | Value |
---|---|
B | 175 mm |
H | 7 mm |
L | 175 mm |
Ordering information: ISAP-R 175x175x7 30/50
The adapter plate ISAP-R is delivered assembled. The product consists of:
Available spare parts: sealing magnet
Available accessories: Mono-Base, suction cup