ISMC-R 175x175x45 12-80 30/50

Part no.: 10.01.15.00244
Mechanical clamp for narrow and frame parts, for grid tables
Basic area: 175 x 175 mm mm
Height H: 45 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm
grid: 30x30 mm / 50x50 mm mm
ISMC-R 175x175x45 12-80 30/50
Attribute Value
B 175 mm
H 45 mm
L 175 mm