ISMB-R 110x110x15 50x50 5/7

Part no.: 10.01.15.00372
Monobase for grid tables
Basic area: 110 x 110 mm
Height: 15 mm
grid: 50 x 50 mm
for slot: 5x5 mm / 7x7 mm
ISMB-R 110x110x15 50x50 5/7
Attribute Value
B 110 mm
H 15 mm
L 110 mm