Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction Glas-cup for Innospann
Dimensions (LxB) | 80 x 40 |
Length L | 80 mm |
Width B | 40 mm |
Height H | 30 mm |
Attribute | Value |
---|---|
B | 40 mm |
H | 30 mm |
L | 80 mm |
Attribute | Value |
---|---|
Weight | 0.10 kg |
Ordering information: ISCUP-G 80x40x30 Cup 2
The Innospann modular system can be constructed from two basic modules:
The different versions of the articles can be freely combined and extended. Cup, base and spacer rings are delivered separately.
Available spare parts: see Innospann accessories and spare parts