Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Friction plate
Width B | 86 mm |
Internal diameter d | 5 mm |
Height H | 8.7 mm |
Length L | 86 mm |
Suction cup material | Nitrile rubber NBR-55 |
Type | CUP 100 |
Attribute | Value |
---|---|
B | 86 mm |
d | 5 mm |
H | 8.70 mm |
L | 86 mm |
Ordering information: ISRPL 86x86x8.7 NBR-55 d5