UB 135x135x156 29.5 15 ISST

Part no.: 10.01.15.00564
Uni-Base, flexibly adjustable
Length L: 135 mm
Width B: 135 mm
Height H: 156 mm
Stroke Z: 29.5 mm
Slewing angle W: 15 °
for: Steel-Plate
    • There is no CAD data online available for this item. Please contact your local contact person.