Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Uni-Base, flexibly adjustable
Length L | 135 mm |
Width B | 135 mm |
Height H | 156 mm |
Stroke Z | 29.5 mm |
Slewing angle W | 15 ° |
Construction use | smooth table |
Attribute | Value |
---|---|
B | 135 mm |
D | 60.50 mm |
D1 | 6 mm |
D2 | 8 mm |
H | 156 mm |
L | 135 mm |
W | 15 ° |
Z (Stroke) | 29.50 mm |
Ordering information: UB 135x135x156 29.5 15 G
The Basic Holding Fixture BHF clamping system from Schmalz is not supplied assembled. The system consists of several components which are ordered independently of each other:
Available accessories: Reference suction cup