Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum Clamping System for automated 3D-fixation
Pitch diameter D mk | 78 mm |
Function Suction cup | Centrally fixed pins |
Suct. cups | Bellows suct. cup SAB |
Connection | Ø60mm |
Material | NBR |
Material hardness [Shore A] | 60 Shore A |
Material | NBR |
Height H1 | 117.3 mm |
Attribute | Value |
---|---|
D | 60 mm |
D1 | 116.40 mm |
Dmk | 78 mm |
H1 | 117.30 mm |
EH (min) | 93.50 mm |
EH (max) | 107.50 mm |
Zs | 14 mm |
Z (Stroke) | 22 mm |
Attribute | Value |
---|---|
Size | 60 |
Weight | 1300 g |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Ordering information: SSCB-78 93.5-107.5 ZP 60 SAB-NBR
The Suction Cup Balance SSCB is delivered assembled. The delivery consists of:
Available spare parts: Suction cups (spare parts set), cover cap