RSC 85x120-VU1-40-IS-BHF

Part no.: 10.01.15.00587
Reference Suction-Cup automazed 3D-fixation
Diameter: 85 mm
Height H1: 120 mm
Stroke Z: 21 mm
Suction cup material: Vulkollan VU1
Workpiece angle: 40 °
Suct. cups: Innospann
for: Basic Holding Fixture
RSC 85x120-VU1-40-IS-BHF
Attribute Value
D1 60.4 mm
H 99 mm
H1 120 mm
Z (Stroke) 21 mm