ISQB-G 212x212x20 SC

Part no.: 10.01.15.00646
Quadbase with 2 hose connections, for smooth tables
Basic area: 212 x 212 mm
Height H: 20 mm
with: Hole for special cups
for: Hose D = 8 d = 6
Attribute Value
Weight 1.375 kg