Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Innospann vacuum block for Steelplate and Adapterplate
Length L | 80 mm |
Width B | 40 mm |
Dimensions (LxB) | 80 x 40 |
Basic area | 80 x 80 mm |
Height H | 97 mm |
Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at +49 7443 2403-102 or customercenter@schmalz.de
Attribute | Value |
---|---|
B | 40 mm |
B1 | 80 mm |
H | 97 mm |
L | 80 mm |
L1 | 80 mm |
Ordering information: ISBL-HD 80x40x97
The Innospann system ISST-MPL consists of:
Available spare parts: sealing magnet, sealing cord, sealing frame
Available accessories: FlexMat SFM