SQC-C-VI-80x80x54.5-ST-VZ-PYR-85

Part no.: 10.01.15.00676
Quick Change Suction Cup
Shape: Quadrangle
Suction area: 80 x 80 mm
Height: 54.5 mm
Material: Steel galvanised
Suction-pad material: PYR
for: Bystronic