Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction plate with ball support for flexible clamping and gripping systems
Diameter Ds | 117 mm |
Height H1 | 137 mm |
Stroke Z | 8 mm |
Material | ED |
Sealing material | Perbunan |
Attribute | Value |
---|---|
D | 60 mm |
Ds | 117 mm |
EH (max) | 125 mm |
EH (min) | 117 mm |
H1 | 137 mm |
Z (Stroke) | 8 mm |
Ordering information: SSPB-117 117-125 NBR
The Basic Holding Fixture BHF clamping system from Schmalz is not supplied assembled. The system consists of several components which are ordered independently of each other:
Available accessories: Reference suction cup