SQC-C-TRI-90x90x90x54.5-AL-PYR-85

Part no.: 10.01.15.00771
Quick Change Suction Cup
Shape: triangle
Edge length a: 90 mm
Edge length b: 90 mm
Edge length c: 90 mm
Height: 54.5 mm
Material: Aluminium
Suction-pad material: PYR
for: Bystronic